Part Number: PCM5102A
Hi,
The System wise mentioned the MCLK clock and sampling frequency in the table below.
The DAC(PCM5102A)will support the sampling frequency of 12.8kHz, 64Khz, 128kHz, 180Khz,256kHz etc...Please confirm. MCLK -128fs will be using.
| System | Sampling Rate (ksps) | LRCK(Fs-ksps) | MCK(128 Fs) | MCK(256 Fs) | BCK(64 Fs) | SCK(128 Fs) | LRCK Divider | BCK Divider |
| A | 12.8 | 12.8 | 1638.4 | 419430.4 | 819.2 | 1638.4 | 128 | 2 |
| B | 32 | 32 | 4096 | 1048576 | 2048 | 4096 | 128 | 2 |
| C | 64 | 64 | 8192 | 2097152 | 4096 | 8192 | 128 | 2 |
| D | 180 | 180 | 23040 | 5898240 | 11520 | 23040 | 128 | 2 |
| E | 128 | 128 | 16384 | 4194304 | 8192 | 16384 | 128 | 2 |
| F | 256 | 256 | 32768 | 8388608 | 16384 | 32768 | 128 | 2 |
Regards,
Bharath