Hi,
I have request from Automotive customer to estimate suitable amplifier to drive 50ohm speaker.
Amplifier should be automotive , and 5V power supply
Speakers specifications are follows.
DC resistance:50 ohm
Power Ratings: 0.5W nominal/1W maximum
Resonant Frequency: 850Hz +-20%
Mono voice coil Speaker
Please advice suitable Automotive amplifier
thanks