Part Number: TPA3221
Other Parts Discussed in Thread: TPA3223, TPA3251
Tool/software:
Hi
Customer designed a 2 * 200W (2 Ω load) digital amplifier board, using TI's TPA3221 chip and PBTL mode.
This is a PCB picture of the amplifier board and power board.
Power supply: Adopting a 350W switching power supply, with a main voltage of 28.5V, it can provide a current of 11A.
Attachment: Schematic diagram
Issue:
1. When conducting short-circuit testing on the output, it is easy to damage IC, mainly the PVDD pin damage.
2. It is easy to damage the IC when inputting large audio signals. Currently, the issue has been resolved by optimizing the ground.
Please analyze the reasons and provide solutions. (customer requirement: Each channel of the power amplifier needs to be connected in parallel with 3 8 ohm 50W speakers, with a load impedance of 2.7 Ω 150W. Is TPA3221 suitable? Do we need to replace TPA3223 or TPA3251 with PBTL mode? We need to improve protection functions such as short circuit, overheating, and overcurrent.)
thank you!