Part Number: ADS1115
Other Parts Discussed in Thread: ADS1113, , ADS1114
Hi,
I have a question about input range. It says
~
3 Description
The ADS1113, ADS1114, and ADS1115 devices (ADS111x) are precision, low-power, 16-bit, I2C-compatible, analog-to-digital converters (ADCs) offered in an ultra-small, leadless, X2QFN-10 package, and a VSSOP-10 package. The ADS111x devices incorporate a low-drift voltage reference and an oscillator. The ADS1114 and ADS1115 also incorporate a programmable gain amplifier (PGA) and a digital comparator. These features, along with a wide operating supply range, make the ADS111x well suited for power- and space-constrained, sensor measurement applications.
The ADS111x perform conversions at data rates up to 860 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V,
but,
7.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Power-supply voltage | VDD to GND | –0.3 | 7 | V |
| Analog input voltage | AIN0, AIN1, AIN2, AIN3 | GND – 0.3 | VDD + 0.3 | V |
~
Why input range is different 3.description and 7.1Abs...? I think 7.1 abs is correct, so why 3.desc range are +-6.144V?
Please explain(or show the documents) this reason.
thanks,