Part Number: ADC121S101-Q1
Hi Team,
Operating conditions of customer's application:
- Operating Temperature: -40 deg C to 125 deg C
- Reference Voltage Tolerance: 4.994V(min); 5V(typ); 5.006V(max)
- 12 Bit ADC
- VA is considered same as Voltage reference
Consideration done for the Worst case calculation and accuracy:
- DNL error : 1LSB (max)
- INL error : 1LSB (max)
- Offset error: 1.2 LSB(max)
- Gain error : 1.2LSB (max)
- Error due to Voltage ref.
Can you please suggest on below questions:
- I did not find any offset drift and gain drift error from the datasheet so can you please let me know if those values to be considered for accuracy calculation based on all conditions or whatever errors considered is fine?
- W.R.T the operating conditions mentioned above is it necessary to consider the maximum DNL, INL and other errors or if typical is OK for our application.
- Will conversion Noise affects the accuracy?
Regards,
Naveen