Other Parts Discussed in Thread: ADS124S08
Tool/software:
Setup Details:
Below are my setup details:
-
Function Generator Configuration:
- Signal Type: Sine Wave
- Frequency: 1 kHz
- Amplitude: 1.10 Vpp (Peak-to-Peak)
- DC Offset: 1 V
-
ADS124S08EVM Configuration:
- MUXP (Positive Input): AIN0
- MUXN (Negative Input): AINCOM
- PGA (Programmable Gain Amplifier): Gain of 1 with bypass
- Reference Voltage (VREF): 2.5V
- Data Rate: 2000 SPS
- Clock Frequency: 4.096 MHz
-
Expected vs. Observed Output:
- Expected: A clean sine wave of 1.10 Vpp centered at 1V DC.
- Observed: The waveform is distorted and does not resemble the input sine wave (attached image).
I have attached an image of my current output for reference. Any guidance on troubleshooting this issue would be greatly appreciated!