Other Parts Discussed in Thread: DAC3174, DAC5672A
Tool/software:
Hi Ti Team,
I would like to confirm whether my understanding of the DAC3282 as a dual-channel DAC is correct, as illustrated below:
1. Series input: Data1 and Data2
2. Parallel output: Analog1 and Analog2
We’re planning to handle 5–6 sets of input data, so we are currently looking for a suitable dual-channel DAC that meets this requirement.
In addition to the DAC3282, we’ve also identified the DAC3174 and DAC5672A as potential options with similar capabilities (lower performance and different bus interface). Could you please advise whether these devices also fulfill the dual-channel of our requirement?
////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////
For your reference, here is our actual system architecture:
Block Diagram.pdf*Attached file. In case the diagram above is unclear due to resolution
The DAC is used to regenerate the original sin/cos analog signals from the source input.
The specifications of the source sin/cos signals are as follows:
-
Amplitude: 1 Vpp
-
Offset: 2.5 V
-
Frequency: 1–5 MHz
We would like to confirm if the DAC3282 (or DAC3174 and DAC5672A) is suitable for this application.
Thank you for your support!
Sincerely,
Jonas Chen