Hi,
I am running the command: armofd.exe --obj_display=none,sections Dem_Client.o
code generation tools: ti-cgt-arm_5.2.5\bin
But I notice that the sections names are truncated when it reaches a certain length.
Please see the sample output below.
How can I display the full text of the section name without converting the output into XML?
Copied from Command Prompt
====================================================================
arm\bin>armofd.exe --obj_display=none,sections Dem_Client.o
OBJECT FILE: Dem_Client.o
Section Information
id name load addr run addr size align alloc
-- ---- --------- -------- ---- ----- -----
0 (no name) 0x00000000 0x00000000 0x0 0 N
1 .text 0x00000000 0x00000000 0x0 2 Y
2 .data 0x00000000 0x00000000 0x8 4 Y
3 .bss:Dem_TxData 0x00000000 0x00000000 0x120 2 Y
4 .text:Dem_SetEvStatusF... 0x00000000 0x00000000 0x3c 4 Y
5 .text:Dem_SaveErrorPre... 0x00000000 0x00000000 0x90 4 Y
6 .text:Dem_ReportErrorS... 0x00000000 0x00000000 0x48 4 Y
7 .text:Dem_GetEventIdValid 0x00000000 0x00000000 0x38 2 Y
8 .text:Dem_SetEventStatus 0x00000000 0x00000000 0x30 4 Y
9 .text:Dem_ResetSlaveEv... 0x00000000 0x00000000 0xc 4 Y
10 .text:Dem_InitHwErrors 0x00000000 0x00000000 0x10 4 Y
11 .text:Dem_InitPreExtData 0x00000000 0x00000000 0x28 4 Y
12 .text:Dem_PreInit 0x00000000 0x00000000 0x58 4 Y
13 .text:Dem_TaskSlaveEve... 0x00000000 0x00000000 0x40 4 Y
14 .text:Dem_MainFunction 0x00000000 0x00000000 0x1c 4 Y
15 .text:Dem_Init 0x00000000 0x00000000 0x1c 4 Y
16 .ARM.attributes 0x00000000 0x00000000 0x58 0 N
17 .symtab 0x00000000 0x00000000 0x780 0 N
18 .rel.text:Dem_SetEvSta... 0x00000000 0x00000000 0x18 0 N
19 .rel.text:Dem_SaveErro... 0x00000000 0x00000000 0x30 0 N
20 .rel.text:Dem_ReportEr... 0x00000000 0x00000000 0x28 0 N
21 .rel.text:Dem_GetEvent... 0x00000000 0x00000000 0x8 0 N
22 .rel.text:Dem_SetEvent... 0x00000000 0x00000000 0x20 0 N
23 .rel.text:Dem_InitHwEr... 0x00000000 0x00000000 0x10 0 N
24 .rel.text:Dem_InitPreE... 0x00000000 0x00000000 0x10 0 N
25 .rel.text:Dem_PreInit 0x00000000 0x00000000 0x58 0 N
26 .rel.text:Dem_TaskSlav... 0x00000000 0x00000000 0x38 0 N
27 .rel.text:Dem_MainFunc... 0x00000000 0x00000000 0x18 0 N
28 .rel.text:Dem_ResetSla... 0x00000000 0x00000000 0x8 0 N
29 .rel.text:Dem_Init 0x00000000 0x00000000 0x10 0 N
30 .TI.symbol.alias 0x00000000 0x00000000 0x9 0 N
31 .TI.section.flags 0x00000000 0x00000000 0x1a 0 N
32 .strtab 0x00000000 0x00000000 0x665 0 N
33 .shstrtab 0x00000000 0x00000000 0x310 0 N