I try to use a pulsed laser to illuminate the DMD mirrors (DLP9500) with modulated patterns, and I want to know if DMD can withstand laser with the following parameters:
Laser:532nm
Pulse energy:3mJ
Pulse width:5ns
Repetition rate:2kHz
Illuminated area:1cm²