Part Number: TCA9517-Q1
Other Parts Discussed in Thread: LSF0102, TXS0102-Q1
Hi,
do you have a level shifter for a I2C interface from 3.3V to 5V?
Needs to be I2C max. of 1Mhz and temp range of -40°C to +105°C or 125°C.
TCA9517-Q1 and TAC9617B are close to the requirements.
Thanks
Fred