Part Number: TUSB9261
Hello,
followed the manual, made and inserted the module eBurner.ko, now have the flash burner compiled (FB),
nonetheless if I connect on the USB port a TUS9261 eval-kit (flashed properly with FW 1.06 on a windows system, was 1.05 initially when bought),
I get the following on the Linux machine:
./FB -l TUSB926x_Descriptors_base.desc -f TUSB926x_FW_v1.06.bin
NO COMPATIBLE DEVICES FOUND...
Please connect a valid TUSB926x device
Linux machine is:
Operating System: Ubuntu 18.04.5 LTS
Kernel: Linux 4.15.0-29-generic
Architecture: x86-64
lsusb shows the eval-kit is up and running:
Bus 001 Device 002: ID 0451:9261 Texas Instruments, Inc.
Device Descriptor:
bLength 18
bDescriptorType 1
bcdUSB 2.10
bDeviceClass 0 (Defined at Interface level)
bDeviceSubClass 0
bDeviceProtocol 0
bMaxPacketSize0 64
idVendor 0x0451 Texas Instruments, Inc.
idProduct 0x9261
bcdDevice 1.00
iManufacturer 1 Texas Instruments
iProduct 2 TUSB9261 USB3.0 to SATA Bridge
iSerial 3 8EC3124600640371
bNumConfigurations 1
Configuration Descriptor:
bLength 9
bDescriptorType 2
wTotalLength 32
bNumInterfaces 1
bConfigurationValue 1
iConfiguration 0
bmAttributes 0xc0
Self Powered
MaxPower 500mA
Interface Descriptor:
bLength 9
bDescriptorType 4
bInterfaceNumber 0
bAlternateSetting 0
bNumEndpoints 2
bInterfaceClass 8 Mass Storage
bInterfaceSubClass 6 SCSI
bInterfaceProtocol 80 Bulk-Only
iInterface 0
Endpoint Descriptor:
bLength 7
bDescriptorType 5
bEndpointAddress 0x83 EP 3 IN
bmAttributes 2
Transfer Type Bulk
Synch Type None
Usage Type Data
wMaxPacketSize 0x0200 1x 512 bytes
bInterval 0
Endpoint Descriptor:
bLength 7
bDescriptorType 5
bEndpointAddress 0x03 EP 3 OUT
bmAttributes 2
Transfer Type Bulk
Synch Type None
Usage Type Data
wMaxPacketSize 0x0200 1x 512 bytes
bInterval 0
Binary Object Store Descriptor:
bLength 5
bDescriptorType 15
wTotalLength 42
bNumDeviceCaps 3
USB 2.0 Extension Device Capability:
bLength 7
bDescriptorType 16
bDevCapabilityType 2
bmAttributes 0x00000002
Link Power Management (LPM) Supported
SuperSpeed USB Device Capability:
bLength 10
bDescriptorType 16
bDevCapabilityType 3
bmAttributes 0x00
wSpeedsSupported 0x000e
Device can operate at Full Speed (12Mbps)
Device can operate at High Speed (480Mbps)
Device can operate at SuperSpeed (5Gbps)
bFunctionalitySupport 1
Lowest fully-functional device speed is Full Speed (12Mbps)
bU1DevExitLat 10 micro seconds
bU2DevExitLat 2047 micro seconds
Container ID Device Capability:
bLength 20
bDescriptorType 16
bDevCapabilityType 4
bReserved 0
ContainerID {00042004-1785-ee8c-0046-3017e83c2164}
Device Status: 0x0000
(Bus Powered)