Part Number: TCAN1043A-Q1
Other Parts Discussed in Thread: TCAN11625-Q1, TCAN1162-Q1
Hi,
Is there any information available on the availability roadmap for these CAN transceivers? Alternatively, TCAN1162-Q1 or TCAN11625-Q1
We are designing an industrial robotic product and are looking for a CAN FD transceiver;
- 8mbps CAN FD
- Vio pin (for communication with 3.3V microcontroller)
- Does not require an external 5V supply (e.g. either supply from 24V or 3.3V).
- Space constrained so small package ideally QFN e.g. VSON-14
Happy to take a call to discuss further.
Thanks,
Rowan