Part Number: SN65DSI84
Dear Sir,
I am using TI SN65DSI84 bridge with NXP i.MX RT1176 for displaying 1920 x 720 dual LVDS panel.
First of all, I had used DSI HS clock up to 500MHz due to RT1176 two data-lines according to "6.3 Recommended Operating Conditions".
When I used 500MHz as DSI HS clock, LVDS clock by divisor 12 was 41.67MHz. frame frequency is about 50Hz.
Because RT1176's MIPI DSI is MIPI standard version 1.1, RT1176's MIPI-DSI can output higher frequency than 500MHz.
At this time, When I used 600MHz as DSI HS clock from RT1176, LVDS clock and data lanes are outputted successfully.
I want to know that if I use 600MHz as DSI HS clock input frequency, can DN65DSI84 guarantee normal operation ?
Best Regards,
JunBeom Kim / EmbedCoreTech