Part Number: TPS65994AD
On power-up PP5V and VIN_3V3 are stable.
LDO_3V3 is outputted from the PD controller.
ADCVIN1/2 pins are both at 3.3V.
However, PD controller doesn't start EEPROM access via I2C3.
I2C3 remans IDLE (SCL and SDA at constant 3.3V)
According to the datasheet, EEPROM access should start unconditionally.
What can be wrong?