Part Number: DP83TD510E
Hello Ti team,
The CMC specified on the EVM is little large PN: 744272222.
We have a few alternatives in our current inventory (smaller footprint) and would like to explore as a potential replacement on our deign.
Will they meet the SPE requirements CMC Impedance and Insertion Loss requirements?
I've noted additional specs noted in table for comparison
Alternatively if these parts wont suffice what options do we have that would meet the requirements.

|
Inductance |
PN |
Leakage |
Manufacturer |
Current |
DCR |
Rating |
|
1 mH |
B82790C0105N240 |
|
TDK |
500mA |
170mOhm |
80V(DC), 42V (AC) |
|
2.2mH |
B82790C0225N265 |
|
TDK |
400mA |
400mOhm |
80V(DC), 42V (AC) |
|
2.2mH |
744272222 |
130nH |
Wurth |
750mA |
300mOhm |
80V (DC), 42 (AC) |
Thanks,
Daniel