Part Number: MAX3232E
MAX3232E datasheet on new revision (Rev E) is add "1-µF capacitor is required between VCC and GND to meet the specified IEC 16000-4-2 rating" from old revision.
Please let me know why add 1μF is need additionally.

One customer is worried about ESD rating become weak by Die Revision, and they are guess that add 1μF mean reinforce the weaken ESD rating.
We hope to confirm MAX3232E: Rev D and Rev E are differ ESD specification or not.
Best regards,
Satoshi