Part Number: XIO2001
Hi,
Please tell me the following specifications of XIO2001 corresponding to PEX8112.
<<Recommended Operating Conditions>>
・VN - Negative Trigger Voltage [V] (3.3V buffer) (Min, Max)
・VN - Negative Trigger Voltage [V] (5V tolerant buffer(PCI)) (Min, Max)
・VP - Positive Trigger Voltage [V] (3.3V buffer) (Min, Max)
・VP - Positive Trigger Voltage [V] (5V tolerant buffer(PCI)) (Min, Max)
<<Power Consumption>>
・IVDDSERDES - SerDes(PLL, Receiver, Tranceiver, Analog) Supply Current [mA] (Typ, Max)
・IVDDQ - 3.3V I/O Supply Current [mA] (Typ, Max)
・IVDD5 - 5V PCI I/O Clamp Supply Current [mA] (Typ, Max)
<<PCI Express AC and DC Electrical Charactersrics>>
・Rx Differential input Amplitude [V] (Min, Max)
<<PCI Express Reference Input DC Clock Specifications>>
・VCROSS - Absolute Crossing Point Voltage [mV] (Min, Max)
<<PCI Express REFCLK AC Specifications>>
・TR/TF - Input Clock Rise/Fall Times [RCUI:refers to the Reference Clock periof (10ns typical)] (Max)
・RTERM - Reference Clock Defferential Termination [Ω] (Typ, Max)
<<PCI Bus DC Specifications>>
・CIN - Input Capacitance [pF] (XIO2001IPNP) (Max)
<<PCI Bus 33-MHz AC Specifications>>
・TCYC - PCI CLK Cycle Time [ns] (Min, Max)
・TVAL(ptp) - CLK to Signal Valid Delay - Point-to-Point [ns] (/REQ and /GNT) (Min, Max)
・TRST - Reset Active Time after Power Stable [ms] (Min)
・TRST-CLK - Reset Active Time after CLK Stable [us] (Min)
・TRST-OFF - Reset Active to Output Float Delay [ns] (Max)
・TRHFA - RST♯High to First Configuration Access [clocks] (Min)
・TRHFF - RST♯High to First FRAME♯Assertion [clocks] (Min)
<<PCI Bus 66-MHz AC Specifications>>
・TCYC - PCI CLK Cycle Time [ns] (Min, Max)
・TVAL(ptp) - CLK to Signal Valid Delay - Point-to-Point [ns] (/REQ and /GNT) (Min, Max)
・TRST - Reset Active Time after Power Stable [ms] (Min)
・TRST-CLK - Reset Active Time after CLK Stable [us] (Min)
・TRST-OFF - Reset Active to Output Float Delay [ns] (Max)
・TRHFA - RST♯High to First Configuration Access [clocks] (Min)
・TRHFF - RST♯High to First FRAME♯Assertion [clocks] (Min)
<<Serial EEPROM DC Specifications>>
・IOL - Output Current,Low(VOL = 0.4V) [mA] (Typ, Max)
・IOH - Output Current,High(VOH = 2.4V) [mA] (Typ, Max)
・CIN - Input Capacitance [pF] (XIO2001IPNP) (Max)
<<Serial EEPROM AC Specifications>>
・TCYC - EECLK Cycle Time [ns] (Min)
・TVAL - EECLK to Output Signal Valid [ns] (Min, Typ)
・TSU - Input Setup to EECLK [ns] (Min)
・THOLD - Hold Time of Input after EECLK [ns] (Max)
<<GPIO DC Specifications>>
・IOL - Output Current,Low(VOL = 0.4V) [mA] (Typ, Max)
・IOH - Output Current,High(VOH = 2.4V) [mA] (Typ, Max)
・CIN - Input Capacitance [pF] (XIO2001IPNP) (Max)
<<GPIO AC Specifications>>
・TVAL - PCLKI to Output Signal Valid [ns] (GPIO0) (Min, Max)
・TVAL - PCLKI to Output Signal Valid [ns] (GPIO1) (Min, Max)
・TVAL - PCLKI to Output Signal Valid [ns] (GPIO2) (Min, Max)
・TVAL - PCLKI to Output Signal Valid [ns] (GPIO3) (Min, Max)
Thanks and best regards,
T.INOUE.