Part Number: DS90LV027A
Hi there,
I am running the IBIS parser on the DS90LV027A ibis model and I get the following cautions:
CAUTION - [Ramp] dV ( 0.196V) not within 5.00% of I-V table dV ( 0.143V) calculation: Model DS90LV027ATM_DOUTM: Process: TYP: (Rising)
CAUTION - [Ramp] dV ( 0.196V) not within 5.00% of I-V table dV ( 0.186V) calculation: Model DS90LV027ATM_DOUTM: Process: TYP: (Falling)
CAUTION - [Ramp] dV ( 0.153V) not within 5.00% of I-V table dV ( 0.120V) calculation: Model DS90LV027ATM_DOUTM: Process: MIN: (Rising)
CAUTION - [Ramp] dV ( 0.153V) not within 5.00% of I-V table dV ( 0.119V) calculation: Model DS90LV027ATM_DOUTM: Process: MIN: (Falling)
CAUTION - [Ramp] dV ( 0.276V) not within 5.00% of I-V table dV ( 0.186V) calculation: Model DS90LV027ATM_DOUTM: Process: MAX: (Rising)
CAUTION - [Ramp] dV ( 0.276V) not within 5.00% of I-V table dV ( 0.321V) calculation: Model DS90LV027ATM_DOUTM: Process: MAX: (Falling)
CAUTION - [Ramp] dV ( 0.196V) not within 5.00% of I-V table dV ( 0.143V) calculation: Model DS90LV027ATM_DOUTP: Process: TYP: (Rising)
CAUTION - [Ramp] dV ( 0.196V) not within 5.00% of I-V table dV ( 0.186V) calculation: Model DS90LV027ATM_DOUTP: Process: TYP: (Falling)
CAUTION - [Ramp] dV ( 0.153V) not within 5.00% of I-V table dV ( 0.120V) calculation: Model DS90LV027ATM_DOUTP: Process: MIN: (Rising)
CAUTION - [Ramp] dV ( 0.153V) not within 5.00% of I-V table dV ( 0.119V) calculation: Model DS90LV027ATM_DOUTP: Process: MIN: (Falling)
CAUTION - [Ramp] dV ( 0.276V) not within 5.00% of I-V table dV ( 0.186V) calculation: Model DS90LV027ATM_DOUTP: Process: MAX: (Rising)
CAUTION - [Ramp] dV ( 0.276V) not within 5.00% of I-V table dV ( 0.321V) calculation: Model DS90LV027ATM_DOUTP: Process: MAX: (Falling)
Errors : 0
Cautions: 12
File Passed
Can you please let me know why I am getting these, and if/how they may affect my simulations?
Thank you,
Ekko