Part Number: TCAN1043A-Q1
Hi CAN Experts,
Could you please assist in sharing the expected power dissipation for the TCAN1043A-Q1 in the below conditions?
VSUP = 14 V,
VCC = 3.3 V,
VIO = 5.5 V,
TJ = 85°C
RL = 60 Ω,
CL = 100 pF
nSTB = 5.5 V,
EN = 3.3 V,
Typical high load CAN operating conditions at 500 kbps with 50% transmission (dominant) rate and loaded network
Thanks!
Reed