Part Number: TVS2700
Other Parts Discussed in Thread: FLAT-CLAMP-TVS-EVM
One of my customers was recently looking for TVS diodes to protect their system from surge events, and they came across TI's TVS flat-clamp devices, particularly the TVS2700. They really like the extremely low clamping voltage and leakage current compared to their current diode selection, SMBJ26A.
|
Device Type |
Current Device |
Recommended TI Device |
|
ESD |
SMBJ26A-13-F |
|
|
Vrwm |
26 |
27 |
|
Clamping Voltage |
42 |
33.2 |
|
Leakage Current |
5 uA |
1.8 nA |
|
Package |
SMB |
WSON |
|
Size (mm) |
3.30 x 4.06 |
2 x 2 |
While the specs on this device are superior, unfortunately, the customer only has boards with the SMA/SMB package footprint to evaluate TVS diodes, which the TVS2700 does not come in. Is there a way to somehow fit this TVS flat-clamp device into an SMA/SMB package footprint?