Part Number: DS90UB941AS-Q1
Dear expert,
I want to monitor whether video data is active with DPHY_STATUS Register (Offset = 0xF).
I find when DSI video is active, DPHY_STATUS Register return 0x1F which is correct. When DSI data is off(DSI clock is still active), DPHY_STATUS Register return 0x44 first. Then after around 2s, DPHY_STATUS Register return 0x10 which is correct.
Is it as expected? And Why?
This is tested in customer board.