Part Number: DS16F95QML-SP
The recommended supply voltage operating condition is 4.5V - 5.5V; if the supply voltage experiences a brownout and goes outside of that range, will this device recover without issue? Or does it need to be powered all the way down and back up?
If it does recover from brownout, is there a minimum supply voltage it can tolerate before it needs to be powered all the way down?