Part Number: TPD4S012
Hi,
We are developing a device using your component TPD4S012DRYR which is considered as a critical component for our device according to the ISO 13485 standard.
Can you send us the proof of certifications announced in the data sheets of this component?
Here is the list of expected certificates:
- Certificate of Compliance
- JEDEC document JEP155
- JEDEC document JEP157
- ROHS
- REACH
- No Sb/Br (Green)
- IEC 62474 DB
- IEC 61000-4-2 ESD Protection (Level 4 Contact)
- IEC 61000-4-5 Surge
- AINSI/UL 497 “Protection for paired conductor communication circuits”
- CAN/CSA-C22.2 No.226 “Protector in telecommunication networks”
Regards,