Part Number: SN65HVD30-EP
Hi Experts,
I'm having a hard-time looking for the current consumption from Vcc of the device sn65hvd30-ep.
The only instant "Icc" I could see from D/S is at page, showing 2.1mA (max) supply current of this type; and this is being tested when D is either 0V or Vcc @ no load, why?
Also, absolute rating spec shows for output current of 11mA, for receiver output current only. May we know also what's the maximum current consumption of this device (at max speed)?
Thank you for your guidance.
Regards,
Archie A.