Part Number: TSER953
V3link operates up to 4 Gbit/s over a single twisted pair cable. The ethernet Gbit-stuff employs up to 250 MHz transmission frequency (class D or E) while 10Gbit-stuff requires up to 600 MHz (class Ea of F). What applies to full speed v3-link?
I need this information in order to be able to estimate the STP cable requirements (with 4 TP, of which 3 pairs are for power&auxiliary use) as well as the connectivity requirements using anything else than RJ45.