Part Number: XIO2001EVM
Other Parts Discussed in Thread: XIO2001
We are using an XIO2001EVM board on an NXP T1042RDB evaluation board (under a yocto linux) to check compatibility before to design our own hardware.
On XIO2001EVM board, we insert a PCI board on a PCI slot.
lspci shows that XIO2001 and PCI board are correctly discovered.
0002:01:00.0 PCI bridge: Texas Instruments XIO2001 PCI Express-to-PCI Bridge (prog-if 00 [Normal d
Control: I/O+ Mem+ BusMaster+ SpecCycle- MemWINV- VGASnoop- ParErr- Stepping- SERR- FastB2
Status: Cap+ 66MHz- UDF- FastB2B- ParErr- DEVSEL=fast >TAbort- <TAbort- <MAbort- >SERR- <P
Latency: 0, Cache Line Size: 32 bytes
Bus: primary=01, secondary=02, subordinate=02, sec-latency=0
I/O behind bridge: 00001000-00001fff
Memory behind bridge: e0000000-e04fffff
Prefetchable memory behind bridge: 00000000fff00000-00000000000fffff
Secondary status: 66MHz+ FastB2B+ ParErr- DEVSEL=medium >TAbort- <TAbort- <MAbort+ <SERR-
BridgeCtl: Parity- SERR- NoISA- VGA- MAbort- >Reset- FastB2B-
PriDiscTmr- SecDiscTmr- DiscTmrStat- DiscTmrSERREn-
Capabilities: [40] Subsystem: Device 0000:0000
Capabilities: [48] Power Management version 3
Flags: PMEClk- DSI- D1+ D2+ AuxCurrent=0mA PME(D0-,D1-,D2-,D3hot-,D3cold-)
Status: D0 NoSoftRst+ PME-Enable- DSel=0 DScale=0 PME-
Bridge: PM- B3+
Capabilities: [50] MSI: Enable- Count=1/16 Maskable- 64bit+
Address: 0000000000000000 Data: 0000
Capabilities: [70] Express (v2) PCI-Express to PCI/PCI-X Bridge, MSI 00
DevCap: MaxPayload 512 bytes, PhantFunc 0
ExtTag- AttnBtn- AttnInd- PwrInd- RBE+
DevCtl: Report errors: Correctable- Non-Fatal- Fatal- Unsupported-
RlxdOrd- ExtTag- PhantFunc- AuxPwr- NoSnoop- BrConfRtry-
MaxPayload 128 bytes, MaxReadReq 512 bytes
DevSta: CorrErr+ UncorrErr- FatalErr- UnsuppReq- AuxPwr- TransPend-
LnkCap: Port #0, Speed 2.5GT/s, Width x1, ASPM L0s L1, Exit Latency L0s <1us, L1 <
ClockPM+ Surprise- LLActRep- BwNot- ASPMOptComp-
LnkCtl: ASPM Disabled; RCB 64 bytes Disabled- CommClk-
ExtSynch- ClockPM- AutWidDis- BWInt- AutBWInt-
LnkSta: Speed 2.5GT/s, Width x1, TrErr- Train- SlotClk- DLActive- BWMgmt- ABWMgmt-
DevCap2: Completion Timeout: Not Supported, TimeoutDis-, LTR-, OBFF Not Supported
DevCtl2: Completion Timeout: 50us to 50ms, TimeoutDis-, LTR-, OBFF Disabled
LnkCtl2: Target Link Speed: 2.5GT/s, EnterCompliance- SpeedDis-
Transmit Margin: Normal Operating Range, EnterModifiedCompliance- Complia
Compliance De-emphasis: -6dB
LnkSta2: Current De-emphasis Level: -6dB, EqualizationComplete-, EqualizationPhase
EqualizationPhase2-, EqualizationPhase3-, LinkEqualizationRequest-
Capabilities: [100 v1] Advanced Error Reporting
UESta: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- Un
UEMsk: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- Un
UESvrt: DLP+ SDES+ TLP- FCP+ CmpltTO- CmpltAbrt- UnxCmplt- RxOF+ MalfTLP+ ECRC- Un
CESta: RxErr- BadTLP- BadDLLP- Rollover- Timeout- NonFatalErr+
CEMsk: RxErr- BadTLP- BadDLLP- Rollover- Timeout- NonFatalErr+
AERCap: First Error Pointer: 00, GenCap+ CGenEn- ChkCap+ ChkEn-
0002:02:06.0 Communication controller: ILC Data Device Corp Device 1e00 (rev ba)
Subsystem: ILC Data Device Corp Device 1e00
Control: I/O+ Mem+ BusMaster+ SpecCycle- MemWINV- VGASnoop- ParErr- Stepping- SERR- FastB2
Status: Cap+ 66MHz+ UDF- FastB2B+ ParErr- DEVSEL=medium >TAbort- <TAbort- <MAbort- >SERR-
Latency: 128, Cache Line Size: 32 bytes
Interrupt: pin A routed to IRQ 17
Region 0: Memory at c20000000 (32-bit, non-prefetchable) [size=512]
Region 1: I/O ports at 1000 [size=256]
Region 2: Memory at c20200000 (32-bit, non-prefetchable) [size=2M]
Region 3: Memory at c20400000 (32-bit, non-prefetchable) [size=16K]
Capabilities: [40] Power Management version 2
Flags: PMEClk- DSI- D1- D2- AuxCurrent=0mA PME(D0-,D1-,D2-,D3hot-,D3cold-)
Status: D0 NoSoftRst- PME-Enable- DSel=0 DScale=0 PME-
Capabilities: [48] CompactPCI hot-swap <?>
Capabilities: [4c] Vital Product Data
Unknown large resource type 5c, will not decode more.
When we test the PCI board, no interrupt are detected (an interrupt is allocated on the driver but no interrupt occurs)?
It seems that we have to modify the linux device tree to link/allocate an interrupt.
A pcie bus is defined like that :
pcie@ffe260000 {
compatible = "fsl,pcie-t104x", "fsl,pcie-fsl-qoriq";
reg = <0xf 0xfe260000 0x0 0x1000>; /* registers */
law_trgt_if = <2>;
#address-cells = <3>;
#size-cells = <2>;
device_type = "pci";
bus-range = <0x0 0xff>;
ranges = <0x01000000 0x0 0x00000000 0xf 0xf8020000 0x0 0x00010000 /* downstream I/O */
0x02000000 0x0 0xe0000000 0xc 0x20000000 0x0 0x10000000>; /* non-prefetchable memory */
};
What should we do to add to declare xio2001 with an interrupt.
Thanks.