Part Number: TCAN1044AEV-Q1
Hi Team,
Good day!
The customer apply a request.
They received the request of the data of EMC (Emission) based on IEC 61967-4 or IEC62228-3 (150 ohm method) from automotive customer. TCAN1044AVDRQ1 supports the test and passed the criteria? If possible, it is so helpful to share the test result.?? Can we provide the information they want?
Here is the customer's details:
First name: NAOKI
Last name: CHIYODA
Short description: Data inquiry for EMC (Emission) test result based on IEC 61967-4 (150 ohm method)
Email: naoki.chiyoda@continental-corporation.com
Company: CONTINENTAL AUTOMOTIVE