Part Number: DP83869HM
Hi,
In our design we using DP83869HMRGZT is operated in Two-Supply Mode, SGMII to Copper 1G, cable length <10m, Max temperature - 85 deg C
VDDIO = 3.3V
VDD1P1 = 1.1V
VDDA1P8= NC
VDDA2P5 = 2.5V
In The datasheet doesn't have individual supply current consumption, Please provide the current consumption of each rail.