Part Number: TUSB8020B
Hi TI team,
We need two-port USB 2.0 hubs. So we use ports DN1(41,42pin) and DN2(14,15pin).
The communication standby logic of DN2 is DP_DN2 is High and DM_DN2 is Low.
But the logic of DN1 is DP_DN1 is Low and DM_DN1 is High.
How can I make DN1 have the same logic as DN2?
(DP_DN1 is High and DM_DN1 is Low.)
Please teach me.
Thank you.