Part Number: DS90UB953-Q1
Hello team,
The following problems are encountered in the current project. Please help analyze them and give some debug suggestions. Thank you!
1. 4 sensor modules connect to Maxim96712 Deserializer with GMSL1, then copy port A to port B to obtain two outputs.

2. the test temperature is -40 ℃
3. this failure will occur about one hour after the test started
4. register dump data
##############register dump of 960##############
root@j3dvbj3-micron4G-3200:/usr/bin/Camera/m1/JC/vio# i2cdump -y -f 4 0x30
No size specified (using byte-data access)
0 1 2 3 4 5 6 7 8 9 a b c d e f 0123456789abcdef
00: 60 00 3e 40 d0 01 00 fe 1c 10 7a 7a 0f 09 00 ff `.>@??.???zz??..
10: 91 00 00 00 00 00 00 00 01 15 b0 c3 40 00 04 00 ?.......????@.?.
20: 00 03 00 00 00 00 00 00 00 00 00 00 00 00 00 00 .?..............
30: 00 00 01 41 00 01 00 03 00 00 00 00 00 00 00 00 ..?A.?.?........
40: 00 a9 75 01 00 00 20 24 00 00 00 12 01 03 fd 64 .?u?.. $...????d
50: 00 00 00 00 00 00 39 00 da 00 00 30 30 18 00 00 ......9.?..00?..
60: 00 00 00 00 00 80 00 00 00 00 00 00 00 7c aa 88 .....?.......|??
70: 1e 2c e4 04 43 0a 00 c5 00 01 0f 1b 81 00 00 00 ?,??C?.?.????...
80: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
90: 26 d8 00 13 ff ff 00 25 00 00 00 00 00 00 00 00 &?.?...%........
a0: 00 00 00 00 00 1e 00 00 00 00 00 00 00 00 00 00 .....?..........
b0: 1c 3a 15 08 25 00 18 00 88 1f 83 74 80 00 00 00 ?:??%.?.???t?...
c0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
d0: 00 43 54 02 60 f2 00 02 00 00 00 20 00 00 00 00 .CT?`?.?... ....
e0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
f0: 5f 55 42 39 36 30 00 00 00 00 00 00 00 00 00 00 _UB960..........
##############register dump of 953##############
root@j3dvbj3-micron4G-3200:/usr/bin/Camera/m1/JC/vio# i2cdump -y -f 4 0x18
No size specified (using byte-data access)
0 1 2 3 4 5 6 7 8 9 a b c d e f 0123456789abcdef
00: 30 00 33 4a 00 03 41 28 fe 1e 10 7f 7f 01 1e 00 0.3J.?A(???????.
10: 00 00 00 00 00 20 18 3c 80 62 62 62 00 00 00 00 ..... ?<?bbb....
20: 00 00 00 00 00 02 00 00 67 33 01 00 00 00 00 00 .....?..g3?.....
30: 00 20 09 04 00 10 00 60 00 00 00 00 00 00 00 00 . ??.?.`........
40: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
50: 20 c0 67 0e 00 7b 00 10 07 07 07 00 00 00 00 00 ?g?.{.????.....
60: 00 1e 00 0a 11 8a 00 63 00 00 00 00 00 00 00 00 .?.???.c........
70: 00 00 25 00 00 00 00 00 00 10 e4 00 00 00 00 00 ..%......??.....
80: 00 00 00 00 00 00 90 00 00 00 00 00 05 00 00 00 ......?.....?...
90: 32 e3 64 01 00 00 00 00 00 00 02 01 00 21 00 0e 2?d?......??.!.?
a0: 00 0f 0f 10 10 10 42 10 10 10 05 01 00 00 00 00 .?????B?????....
b0: 04 4a 3f 00 00 00 00 00 00 00 00 00 00 00 00 00 ?J?.............
c0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
d0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
e0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
f0: 5f 55 42 39 35 33 00 00 00 00 00 00 00 00 00 00 _UB953..........
5. more information:
a) port A can output image normally
b) reboot SOC1(will reset Maxim96712) , transfer fail problem remains
c) reboot SOC2(will reset 960), transfer fail problem remains
d) power down the power up 953 by config 953's PBD pin, the transfer can recovery
e) the register 0x55, indicate the back channel CRC error, if this error will cause the failure?

BestRegards,
ZhaoDezhong