Part Number: DP83869HM
Hi Team,
I have a question about DP83869HM IBIS model.
Which gpio model_slector is assigned with 3.3V RX_CLK, RX_D[0-3], RX_CTRL?
[condition]
voltage: 3.3V
signal name: RX_CLK, RX_D0, RX_D1, RX_D2, RX_D3, RX_CTRL
Interface: RGMII
[Model Selector] gpio
gpio_0000_3p3 3.3V Digital I/O
gpio_0001_3p3 3.3V Digital I/O
gpio_0010_3p3 3.3V Digital I/O
gpio_0011_3p3 3.3V Digital I/O
gpio_0100_3p3 3.3V Digital I/O
gpio_0101_3p3 3.3V Digital I/O
gpio_0110_3p3 3.3V Digital I/O
gpio_0111_3p3 3.3V Digital I/O
gpio_1000_3p3 3.3V Digital I/O
gpio_1001_3p3 3.3V Digital I/O
gpio_1010_3p3 3.3V Digital I/O
gpio_1011_3p3 3.3V Digital I/O
gpio_1100_3p3 3.3V Digital I/O
gpio_1101_3p3 3.3V Digital I/O
gpio_1110_3p3 3.3V Digital I/O
gpio_1111_3p3 3.3V Digital I/O
Regards,
Kai