Other Parts Discussed in Thread: DP83826E
The CLKOUT following POR at DP83826I on our PCBs exhibit different timing behavior:
- Approximatelly 50% of 100 PCBAs start as expected providing CLKOUT synchronous to the start of the clock oscillator.
- The other 50 % take 50 ms Between the start of the oscillator and the start of the CLKOUT Pulse Train. Subsequently our whole system doesn't start due to the missing clock.
The behavior acc. to 2. is not covered by the datasheet.
Additional information:
We haven't observed such misbehavior on previous PCBs (different lot, similar circuit) with the DP83826E.
Pictures:
Case 1:
yellow: Controller RESET
green: Oscillator output
red: CLKOUT of first Ethernet Phy
blue: CLK with different amplitude at Controller.

Case 2: