Part Number: TCAN4551-Q1
I get error messages after starting up the CAN controller: Any clues on what might be happening?
ip link set can3 type can bitrate 500000
ip link set can3 up
cangen can3
ip link set can0 type can bitrate 500000
ip link set can0 up
candump can2
[ 307.947759] IPv6: ADDRCONF(NETDEV_CHANGE): can3: link becomes ready
[ 308.419163] tcan4x5x spi0.0 can3: Message RAM access failure occurred
[ 309.085420] tcan4x5x spi0.0 can3: Message RAM access failure occurred
[ 309.265092] tcan4x5x spi0.0 can3: Error Logging Overflow
[ 309.270414] tcan4x5x spi0.0 can3: Bit Error Uncorrected
[ 309.275657] tcan4x5x spi0.0 can3: Bit Error Corrected
[ 309.280731] tcan4x5x spi0.0 can3: Message RAM access failure occurred
[ 309.344873] tcan4x5x spi0.0 can3: Message RAM access failure occurred
[ 309.358748] tcan4x5x spi0.0 can3: Message RAM access failure occurred
[ 309.844814] tcan4x5x spi0.0 can3: Message RAM access failure occurred
[ 310.038526] tcan4x5x spi0.0 can3: msg lost in rxf0
[ 310.838366] tcan4x5x spi0.0 can3: Message RAM access failure occurred
[ 310.984804] tcan4x5x spi0.0 can3: msg lost in rxf0
[ 311.118384] tcan4x5x spi0.0 can3: Message RAM access failure occurred
[ 311.624780] tcan4x5x spi0.0 can3: Message RAM access failure occurred
[ 311.805410] irq 88: nobody cared (try booting with the "irqpoll" option)
[ 311.812120] CPU: 0 PID: 974 Comm: irq/88-can3 Tainted: G C 5.10.52+gd36c69d12462 #1
[ 311.821075] Hardware name: HM Variscite DART-MX8M-PLUS on DT8MCustomBoard 2.x and above (DT)
[ 311.829510] Call trace:
[ 311.831962] dump_backtrace+0x0/0x1a0