1. High speed switch, used for Gigabit Ethernet rgmii or PCIe 1-to-2 channel switching.
2 camera deserializer (for electronic rearview mirror): 2m * 2 channels + 1m * 1 channel input, output interface has 2 channels of Mipi and 1 channel of bt656; Similar to maxim (1 max96722) or (2 max96714f + 1 max96706) or (1 max96718f + 1 max96706)
3 display screen serializer: input - 2-way Mipi or 4-way LVDS, output 2-way gmsl (standard configuration, 1-way 1920 * 1080 + 1-way 1920 * 720) or 4-way gmsl (high configuration, 2-way 1920 * 1080 + 1-way 1920 * 720 + 1-way 1280 * 800), please recommend appropriate devices
4 display screen serializer: input - 2-way Mipi or 4-way LVDS, output 3-way gmsl (2-way 1920 * 720 + 1-way 1280 * 720). Please recommend appropriate devices