Other Parts Discussed in Thread: HD3SS214
Hi Sir,
My customer is asking both DP1.4 mux devices TS3DV642 and HD3SS214, could they meet the below resolution?
For VESA DP1.4 with DSC function
3840 x 2160 @ 120Hz; 3840 x 2160 @ 144Hz; 2560 x 1440 @ 240Hz; 7680 x 4320 @ 60 Hz
For MST function with DSC1.2
Single display supports up to 8K@30Hz or 8K@60Hz
Dual displays support up to 4K@60Hz or 8K@30Hz
Triple displays support up to 4K@30Hz or 8K@30Hz