Part Number: SN65DP159
Question#1: What's the function of active DDC block? whether the pins of SCL_SRC, SDA_SRC must connect to SOC side(source side) and SCL_SNK, SDA_SNK must connect to sink side?
Question#2: In the reference design of SN65DP159, the pull-up resistors of SCL_SRC,SDA_SRC,SCL_SNK,SDA_SNK,SCL_CTL,SDA_CTL are 2kohm, can I change these pull-up resistors to 2.2kohm?