Part Number: TCAN1463-Q1
Other Parts Discussed in Thread: AWR6843AOP,
Dear Team
What configuration is need to support 8Mbps by TC1463-Q?
MCU : AWR6843AOP
CAN TRx : TCAN1463-Q1
Test Application : ti/mmwave_sdk_03_05_00_04/package/ti/drivers/canfd/test/xwr68xx/main.c
testSelection : MCAN_APP_TEST_EXTERNAL_DATA
Nothing is modified except followings.
/* bit rate configuration */
/* 1Mhz */
mcanBitTimingParams.nomBrp = 0x2U;
mcanBitTimingParams.nomPropSeg = 0x8U;
mcanBitTimingParams.nomPseg1 = 0x6U;
mcanBitTimingParams.nomPseg2 = 0x5U;
mcanBitTimingParams.nomSjw = 0x1U;
/*5MHz*/
mcanBitTimingParams.dataBrp = 0x1U;
mcanBitTimingParams.dataPropSeg = 0x1U;
mcanBitTimingParams.dataPseg1 = 0x1U;
mcanBitTimingParams.dataPseg2 = 0x2U;
mcanBitTimingParams.dataSjw = 0x1U;
while (1)
{
/* Send data over Tx message object */
if (testFrameType == CANFD_MCANFrameType_FD)
{
length = 128U;
if(idIndex > 10)
{
idIndex = 0;
}
msgId = txMsgObjectParams.msgIdentifier + idIndex;
Task_sleep(1U);
while(length > MCAN_APP_TEST_DATA_SIZE)
{
retVal = CANFD_transmitData (txMsgObjHandle, msgId, CANFD_MCANFrameType_FD, MCAN_APP_TEST_DATA_SIZE, &txData[0], &errCode);
length = length - MCAN_APP_TEST_DATA_SIZE;
Task_sleep(1);
}
idIndex++;
}
... blah blah ...
}
Question.
Because of Task_sleep(1U), it does not meet 8Mbps.
How can I solve this???
Best & Regard