Part Number: SN65DSI83-Q1
My customer is looking for the similar device to SL8501X. Is there suggestion device from TI? thanks.
SL8501X is a MIPI D-PHY serializer / de-serializer with integrated VCSEL driver and TIA which supports a D-PHY input bandwidth of up to 10 Gbps. It is used to create a complete optical link for medical and security applications and can also be used to transport the serialized data electrically without needing any additional external components