Part Number: TCAN1044AV-Q1
We are testing a suction current for TCAN1044AV-Q1.
The test circuit is as below.
CANH and CANL is shorted via 60ohm and 5V is supplied to CANH.
In our observation, suction current is about 4.5 - 4.8 uA at the temperature range of -40 - 85 degrees.
Is this expected value as the design of this product?
Other company's products didn't have such a value and almost less than 0.1uA.