Part Number: DP83TG720R-Q1
EMC RE over the limit:
RE: exceed 16dB at 25MHz frequency multiplication from 500MHz to 806MHz: (500MHz, 525MHz, 550MHz,575MHz,...800MHz).
RE: exceed 13dB at 1.6GHz frequency.
Can you give some suggestion? How to optimize the schematics or Layout?