Part Number: DP83826I
Other Parts Discussed in Thread: DP83848I
Team,
Could you please advise if any of the DP8382x PHYs (DP83826, DP83825) do support all the below?
- Temperature Range from –40°C to 85°C (or higher)
• Power 3.3-V +-10%
• 3.3-V MAC Interface
• RMII Rev. 1.2 Interface (Configurable)
• MII Serial Management Interface (MDC and MDIO) Mode, Activity, Duplex and Collision Detect
• IEEE 802.3 ENDEC, 10BASE-T Transceivers and Filters
• IEEE 802.3 PCS, 100BASE-TX Transceivers and Filters
• IEEE 802.3 MII • Single Register Access for Complete PHY Status
• IEEE 802.3 Auto-Negotiation and Parallel Detection
Optional:
• Programmable LED Support for Link, 10/100 Mb/s
Thanks in advance,
A