Part Number: TUSB551
I wanted to know whether TUSB551RWBR can survive +85C Ambient temperature in active mode.
According to datasheet Device operating temperature is -40C to +85C
but according to my calculation at +85C the junction temperature crosses above recommended junction temp of +105C
Calculation
Amb = +85C
junction to ambient resistance Rja = 175.2 C/W
Vcc= 1.8V
Icc- active = 82.35 mA
PD= Vcc* Icc= 0.1485W
junction temp = (Rja * PD) + 85C
= +111 C
so, the junction crosses recommended junction temp of device (+105C)