Part Number: DS26LS32MQML
Other Parts Discussed in Thread: AM26LS32A
Hello,
The Voh_min specified in the current datasheet (SNOSAM6B) is equal to 2.5V for an output current of 440 uA with a supply voltage (Vcc) of 4.5V.
The first revision of the datasheet (from National Semiconductor) specified a typical Voh of 4.2V in the same conditions (Iout = 440 uA / Vcc = 4.5V) which is no more available in the current revision of the datasheet.
I have an application using the DS26LS32M where the output current is fairly higher than 440 uA and the nominal supply voltage is rather close to 5V.
In addition, the difference between the min (2.5V) and typ (4.2V) implies a significant spread (manufacturing process? Temperature? Other?) which has a significant impact on the circuit sizing.
In order to be able to properly size the circuit in my application, I need curves of Voh = f(Ioh) under min/typ/max supply voltage conditions as can be found for instance in the AM26LS32A datasheet (SLLS115F, Figure 1). Are those data available from TI and can you please share them with me?
Kind regards,
Nicolas