- When using Hyperlynx, the IBIS model for SN65LVDM176 show excessive glitching and considerable delay under a simplistic setup. Other vendors of exact function type show expected response.
- I am attaching two simulation scope plots, one at 100 MHz and the other for rising edge simulation. Observe TI component response against counterpart vendor clean waveform
- Red waveform is TI SN65LVDM176
- Is this a TI IBS model issue or is that how the part behaves in real applications? Please elaborate at your earliest
- As additional notes, Hypelynx model editor error checker show the info below if it helps:
WARNING - Model DRVR_IN_RCVR_EN: POWER Clamp : Typical value never becomes zero
NOTE (line 763) - Pullup Typical data is non-monotonic
NOTE - Combined Pullup for Model: RECEIVER_OUT Typical data is non-monotonic based on piece-wise linear interpolation
CAUTION - [Ramp] dV ( 1.740V) not within 5.00% of I-V table dV ( 1.980V) calculation: Model RECEIVER_OUT: Process: TYP: (Rising)
CAUTION - [Ramp] dV ( 1.740V) not within 5.00% of I-V table dV ( 1.980V) calculation: Model RECEIVER_OUT: Process: TYP: (Falling)
CAUTION - [Ramp] dV ( 0.314V) not within 5.00% of I-V table dV ( 0.200V) calculation: Model REC/DRVR_BI: Process: TYP: (Rising)
CAUTION - [Ramp] dV ( 0.443V) not within 5.00% of I-V table dV ( 0.319V) calculation: Model REC/DRVR_BI: Process: TYP: (Falling)
WARNING - Model RECEIVER_IN not referenced in any [Pin], [Model Selector], [Driver Schedule] or [Series Pin Mapping] sections.
No more warnings will be generated for un-referenced models
Errors : 0
Warnings: 2
Cautions: 4
File Passed