Part Number: DP83869HM
If DP83869HM in 1G RGMII Copper with 3 supply configuration is used. Following are the voltages,
VDDIO = 1.8 V
VDDA1P8 = 1.8V
VDDA2P5 =2.5V
VDD1P1 = 1.1 V
Then please suggest the typical current consumption by each of these voltages.