Part Number: DP83822H
Reaching out about the use of this 1V8 supply voltage variant of the unit above the recommended operating condition [1.71V, 1.89V], but below the max input voltage. Seeing if there is an increase in false carrier or link drops expected at input voltages of 1V-2V. Couldn't find anything in the datasheet stating what condition this puts this IC in?