Part Number: PCA9544A
Currently we are using the PCA9544APWR Mux for our project. There is a concern regarding the supply voltage Vcc. All the SMBus lines are pulled up to 3.3V. So can the supply voltage Vcc be 3.3V? From the graph 9.2 in the part datasheet the Vcc value corresponding to a Vpass of 3.3V is 4.5V. Will the IC work with the 3.3V supply voltage.