Part Number: LMH0394
Other Parts Discussed in Thread: LMH0324, LMH0397, LMH0344
Hi team,
Our customers want a device support the SDI to CML. The more details are shown below. Could you please recommend a device?
| 信号传输方向[Signal Transmission Direction] | 3G SDI signal input differential CML output |
| 预加重/去加重[pre-Emphasis/de-Emphasis] | unnecessary |
| 均衡器[Equalizer] | unnecessary |
| 最大数据率[Data Rate (Max.)] | 3Gbps |
| 其他特性[Other Features] | Support HD-SDI, 3G SDI, SD SDI signal (75Ω) input differential CML output (3.3V and 2.5V external PIN pin adjustment) to FPGA Serdes, device power consumption can not exceed 0.3W |
| 最低工作温度[Ta(Min.)] | -20° |
| 最高工作温度[Ta(Max.)] | 85° |
YOURS
NAN