Part Number: HD3SS3415
Other Parts Discussed in Thread: HD3SS3412A, TMUXHS4412, , HD3SS3412
Hi team,
Our customers want a mux support the 4 channel 1:2 and usb3.1 (10Gbps if it could support the PCIe 3.0). The more details are shown below.
1. I find that HD3SS3415 TMUXHS4412 HD3SS3412A HD3SS3412 seem to meet the customers' need. Could you please confirm that?(I find that most device do not meet supply voltage and temperature)
2. And Could you please recommend a device to meet the customers' need?
3. In addition, what are the differences between the HD3SS3412A and HD3SS3412 ?
| 传输协议[Protocol] | USB3.1 |
| 拓扑结构[Topology] | four channel 1:2 |
| 最小供电电压[VDD(Min.)] | <1.5V |
| 最大供电电压[VDD(Max.)] | >5V |
| 带宽[Bandwidth] | >10G |
| 其他特性[Other Features] | It is better to support multiple protocols such as PCIE Gen3 |
| Operating temperature Min | -40℃ |
| Operating temperature Max | 85℃ |
YOURS
NAN