Part Number: TUSB8042A
Other Parts Discussed in Thread: TUSB8020B, , TUSB8044A, TUSB8043A
Can you confirm that the "A 1.05-V, 1.1-V, or 1.2-V supply may be used as long as minimum and maximum supply conditions are met." statement for the VDD power rail (from the datasheet of the older TUSB8020B) is valid for the TUSB8042A family (TUSB8042A, TUSB8043A, TUSB8044A) as well?
Can we for example safely operate the industrial temperature range version of these hub ICs with VDD = 1.2 V?